IESNA:LM-63-2002
[TEST]P1504413
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-42)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-BLAK-PS (4000K_L12_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9230
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 80.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
6310.1 6290.6 6279.6 6239.1 6186.7 6146.2 6098.8 6014.4 5910.5 5805.7
5700.1 5579.3 5423 4971.8 4399.9 3740.9 3001.7 2351.2 1752.2 1203
696.1 281.3 126.7 73.5 38.9 29.6 23.7 22.8 22 20.3
17.7 15.2 11.8 9.3 5.9 2.5 0
